Page 912 - RF Adapter Datasheets
P. 912

Bulkhead Hermetically Sealed BNC
     Female to BNC Female Adapter




     RF Adapters Technical Data Sheet                                                                        PE9093


                   Mechanical Specifications
                       Size
                       Length                                            1.555 in [39.5 mm]
                       Width                                             0.689 in [17.5 mm]
                       Height                                            0.689 in [17.5 mm]
                       Weight                                            0.05 lbs [22.68 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female               BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Connector Option                       Hermetically Sealed      Hermetically Sealed
                       Mating Cycles                                500                      500
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                              BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .
                       Vibration                                         MIL-STD-202. Method 204, Condition D
                       Salt Spray                                        MIL-STD-202. Method 101, Condition B
                       Hermetic Seal                                     Waterproof leak test pressure 7kg/cm^2 min.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Hermetically Sealed BNC Female to BNC Female Adapter PE9093








                                                        PE9093  REV 1.1                                                2
   907   908   909   910   911   912   913   914   915   916   917