Page 917 - RF Adapter Datasheets
P. 917

Bulkhead Mount Isolated Ground BNC Female
     to BNC Female Bulkhead Mount Adapter




     RF Adapters Technical Data Sheet                                                                        PE9172


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female               BNC Female
                       Polarity                                   Standard                 Standard
                       Connector Option                         Isolated Ground          Isolated Ground
                       Hex Size                                    16 mm
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                              BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       Body               Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       Gasket              ABS
                       Washer             Steel               Nickel               Brass               Nickel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +60 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Mount Isolated Ground BNC Female to BNC Female Bulkhead Mount Adapter
                      PE9172







                                                        PE9172  REV 1.3                                                2
   912   913   914   915   916   917   918   919   920   921   922