Page 909 - RF Adapter Datasheets
P. 909

Hermetically Sealed BNC Female to BNC Female
     Bulkhead Adapter For 1 inch Max. Panel




     RF Adapters Technical Data Sheet                                                                        PE9420


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                              BNC Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Compliance Certifications (see product page for current document)

                   Hermetically Sealed BNC Female to BNC Female Bulkhead Adapter For 1 inch Max. Panel from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory  and  certifications: Hermetically Sealed BNC Female to BNC Female Bulkhead Adapter For  1 inch Max. Panel
                   PE9420

                   URL: https://www.pasternack.com/bnc-female-bnc-female-straight-adapter-pe9420-p.aspx






































                                                        PE9420  REV 1.1                                                2
   904   905   906   907   908   909   910   911   912   913   914