Page 978 - RF Adapter Datasheets
P. 978

50 Ohm BNC Female to 75 Ohm F Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9151


                   Configuration
                       • BNC Female Connector 1                         • 50 Ohm, 75 Ohm
                       • F Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 500 MHz                • Gold Plated Contact
                       • 30 µin minimum contact plating
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9151 50 ohm BNC female to 75 ohm type F male adapter is part of our full line of RF components available
                   for same-day shipping. Our BNC to type F adapter has a female to male gender configuration. PE9151 BNC female to type F
                   male adapter operates to 500 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.354 in [34.39 mm]
                       Width                                             0.433 in [11 mm]
                       Weight                                            0.034 lbs [15.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female                 F Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                                             7/16 in.
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm BNC Female to 75 Ohm F Male Adapter PE9151








                                                        PE9151  REV 1.1                                                1
   973   974   975   976   977   978   979   980   981   982   983