Page 981 - RF Adapter Datasheets
P. 981

50 Ohm BNC Female to 75 Ohm F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9153


                   Configuration
                       • BNC Female Connector 1                         • 50 Ohms, 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9153 50 ohm BNC female to 75 ohm type F female adapter is part of our full line of RF components available
                   for same-day shipping.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.06 in [26.92 mm]
                       Width                                             0.43 in [10.92 mm]
                       Weight                                            0.02 lbs [9.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female                F Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                               F Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       . .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm BNC Female to 75 Ohm F Female Adapter PE9153








                                                        PE9153  REV 1.1                                                1
   976   977   978   979   980   981   982   983   984   985   986