Page 973 - RF Adapter Datasheets
P. 973

BNC Female to C Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9537


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                               C Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   BNC Female to C Female Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: BNC Female to C Female Adapter PE9537

                   URL: https://www.pasternack.com/bnc-female-c-female-straight-adapter-pe9537-p.aspx




























                                                        PE9537  REV 1.1                                                2
   968   969   970   971   972   973   974   975   976   977   978