Page 969 - RF Adapter Datasheets
P. 969

BNC Female to C Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9087


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female                 C Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                                C Male
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100µ in. minimum
                       Body                                                        Brass               Nickel
                                                                                                   100µ in. minimum
                       Gasket                                                     Silicone
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100µ in. minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Female to C Male Adapter PE9087








                                                        PE9087  REV 1.1                                                2
   964   965   966   967   968   969   970   971   972   973   974