Page 972 - RF Adapter Datasheets
P. 972

BNC Female to C Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9537


                   Configuration
                       • BNC Female Connector 1                         • 50 Ohms
                       • C Female Connector 2                           • Straight Body Geometry
                   Features
                       • BNC Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • C Interface compliant with MIL-STD-348         • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9537 BNC female to type C female adapter is part of our full line of RF components available for same-day
                   shipping. Our BNC to type C adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.07 in [27.18 mm]
                       Width                                             0.76 in [19.3 mm]
                       Weight                                            0.041 lbs [18.6 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female                C Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Female to C Female Adapter PE9537








                                                        PE9537  REV 1.1                                                1
   967   968   969   970   971   972   973   974   975   976   977