Page 968 - RF Adapter Datasheets
P. 968

BNC Female to C Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9087


                   Configuration
                       • BNC Female Connector 1                         • 50 Ohms
                       • C Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 4 GHz                  • Gold Plated Brass Contact
                       • BNC Interface compliant with MIL-STD-348A      • 30µ in min Gold Contact Plating
                       • C Interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9087 BNC female to type C male adapter is part of our full line of RF components available for same-day
                   shipping. Our BNC to type C adapter has a female to male gender configuration. PE9087 BNC female to type C male adapter
                   operates to 4 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.266 in [32.16 mm]
                       Width                                             0.748 in [19 mm]
                       Height                                            0.748 in [19 mm]
                       Weight                                            0.075 lbs [34.02 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Female to C Male Adapter PE9087








                                                        PE9087  REV 1.1                                                1
   963   964   965   966   967   968   969   970   971   972   973