Page 988 - RF Adapter Datasheets
P. 988

50 Ohm BNC Female to 75 Ohm RCA Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9015


                   Configuration
                       • BNC Female Connector 1                         • 50 Ohms, 75 Ohms
                       • RCA Jack Connector 2                           • Straight Body Geometry
                   Features

                       • BNC Interface compliant with MIL-C-39012       • Nickel Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9015 50 ohm BNC female to 75 ohm RCA jack adapter is part of our full line of RF components available for
                   same-day shipping. Our BNC to RCA adapter has a female to jack gender configuration. PE9015 BNC female to RCA jack
                   adapter operates to 250 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           250           MHz
                       Operating Voltage (AC)                                             500           Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.19 in [30.23 mm]
                       Width                                             0.44 in [11.18 mm]
                       Weight                                            0.02 lbs [9.07 g]











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm BNC Female to 75 Ohm RCA Jack Adapter PE9015








                                                        PE9015  REV 1.1                                                1
   983   984   985   986   987   988   989   990   991   992   993