Page 992 - RF Adapter Datasheets
P. 992
50 Ohm BNC Female to 75 Ohm SMB Jack Adapter
TECHNICAL DATA SHEET PE9231
50 Ohm BNC Female to 75 Ohm SMB Jack Adapter
Configuration
Connector 1 BNC Female
Impedance 1 50 Ohms
Connector 2 SMB Jack
Impedance 2 75 Ohms
Adapter Design Standard
Body Style Straight
Mechanical Specifications
Temperature
Operating Range,deg C -65 to +165
Size
Length, in [mm] 0.443 [11.25]
.
Weight, lbs [g] 1.27 [576.06]
Connector 1
Type BNC Female
Inner Conductor Material and Plating Gold
Inner Conductor Plating Specification MIL-G-45204
Body Material and Plating Brass, Nickel
Dielectric Type Teflon
Connector 2
Type SMB Jack
Inner Conductor Material and Plating Gold
Inner Conductor Plating Specification MIL-G-45204
Body Material and Plating Brass, Nickel
Dielectric Type Teflon
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 50 Ohm BNC Female to 75 Ohm SMB Jack Adapter PE9231
PE9231 REV 1

