Page 112 - RF Attenuator Datasheets
P. 112

1 dB Fixed Attenuator, BNC Male to BNC Female
     Brass Nickel Body Rated to 1 Watt Up to 2 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7000-1


                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized
                       Connectors

                            Description                      Connector 1                 Connector 2
                       Type                                   BNC Male                    BNC Female
                       Contact Material and Plating           Brass, Gold              Beryllium Copper, Gold
                       Dielectric Type                          PTFE                         PTFE
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -30 to +70 deg C
                       Storage Range                                     -55 to +125 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1 dB Fixed Attenuator, BNC Male to BNC Female Brass Nickel Body Rated to 1 Watt Up to
                      2 GHz PE7000-1







                                                       PE7000-1  REV 1.1                                               2
   107   108   109   110   111   112   113   114   115   116   117