Page 1490 - RF Attenuator Datasheets
P. 1490

20 dB Fixed Attenuator, TNC Male to TNC Female Black Anodized
     Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7054-20


                   Features
                       •  Bidirectional                                 •  Max Power 25 Watts (CW)
                       •  DC to 18 GHz Frequency Range                  •  VSWR < 1.4:1
                       •  Attenuation 20±1 dB
                   Applications
                       •  Instrumentation               •  Prototyping and characterization
                       •  Precision measurements        •  Production systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 20 dB Fixed Attenuator PE7054-20 is rated to 25 Watts and operates from DC to 18
                   GHz. The versatile coaxial package uses TNC male to TNC female connectors and is also REACH and RoHS compliant. The
                   Black Anodized Aluminum Heatsink body allows for efficient heat dissipation under high power usage conditions.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  20                          dB
                       Attenuation Accuracy                                 ±1                          dB
                       VSWR                                                              1.4:1
                       Input Power, CW                                                    25           Watts
                                           derated linearly to 5W at +125°C

                       Input Power, Peak                                                  500          Watts
                                           5µs pulse, 0.05% duty cycle

                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 20 dB Fixed Attenuator, TNC Male to TNC Female Black Anodized Aluminum Heatsink Body
                      Rated to 25 Watts Up to 18 GHz PE7054-20







                                                       PE7054-20  REV 1.1                                              1
   1485   1486   1487   1488   1489   1490   1491   1492   1493   1494   1495