Page 1491 - RF Attenuator Datasheets
P. 1491

20 dB Fixed Attenuator, TNC Male to TNC Female Black Anodized
     Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7054-20


                   Mechanical Specifications
                       Size
                       Length                                            4.66 in [118.36 mm]
                       Width/Diameter                                    2.65 in [67.31 mm]
                       Height                                            2.65 in [67.31 mm]
                       .
                       Weight                                            1.175 lbs [532.97 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink
                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized Module

                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                    TNC Male                   TNC Female
                       Connector Specification                MIL-C-39012                 MIL-C-39012
                       Contact Material and Plating       Beryllium Copper, Gold       Beryllium Copper, Gold
                       Hex Size                                 5/8 in.
                       Torque                               14 in-lbs 1.58 Nm
                       Body Material and Plating         Passivated Stainless Steel   Passivated Stainless Steel
                       .
                       Mechanical Specification Notes:
                       TNC connectors are Mode-Free up to 18 GHz.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 20 dB Fixed Attenuator, TNC Male to TNC Female Black Anodized Aluminum Heatsink Body
                      Rated to 25 Watts Up to 18 GHz PE7054-20







                                                       PE7054-20  REV 1.1                                              2
   1486   1487   1488   1489   1490   1491   1492   1493   1494   1495   1496