Page 1511 - RF Attenuator Datasheets
P. 1511

50 dB Fixed Attenuator, TNC Female to TNC
     Female Black Anodized Aluminum Heatsink
     Body Rated to 25 Watts Up to 6 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7378-50



                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.
                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 50 dB Fixed Attenuator PE7378-50 is rated to 25 Watts and operates from DC to
                   6 GHz. The versatile coaxial package uses TNC female connectors and is also REACH and RoHS compliant. The Black
                   Anodized Aluminum Heatsink body allows for efficient heat dissipation under high power usage conditions.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  50                          dB
                       VSWR                                                              1.3:1
                       Input Power, CW                                                    25           Watts

                       Input Power, Peak                                                  500          Watts

                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Range                 DC to 6                                                    GHz
                       VSWR, Max              1.3:1
                       Attenuation Accuracy, Typ   0.5                                                  dB
                       Input Power, CW         25                                                      Watts
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 dB Fixed Attenuator, TNC Female to TNC Female Black Anodized Aluminum Heatsink
                      Body Rated to 25 Watts Up to 6 GHz PE7378-50                                       Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE7378-50  REV 1.1                                              1
   1506   1507   1508   1509   1510   1511   1512   1513   1514   1515   1516