Page 1513 - RF Attenuator Datasheets
P. 1513
PE7378-50 CAD Drawing
50 dB Fixed Attenuator, TNC Female to TNC Female Black Anodized
Aluminum Heatsink Body Rated to 25 Watts Up to 6 GHz
2. ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.
.500 12.70 7361
2.300 58.42
1. UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.
SIZE A
.500 12.70 1.000 25.40
SCALE N/A
THRU THRU 2 FARSIDE 3. DIMENSIONS ARE IN INCHES [mm]. 04/18/18
ONE WALL ONLY CAD FILE
2.26 4-40 UNC -1B NOTES:
OUTPUT .089
1.090 27.69 REF TNC FEMALE PE7378-50 CAGE CODE 53919
DWG TITLE
2.670 67.82 2.460 62.48 R
THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623
1.090 27.69 REF Pasternack does not make Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com
TNC FEMALE 8.86 5.69
.XXX ±0.005
INPUT .349 .224 STANDARD TOLERANCES *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES -
.XX ±0.01
.X ±0.2
2.26
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
.089 4-40 UNC -1B
PE7378-50 REV 1.1 3

