Page 1517 - RF Attenuator Datasheets
P. 1517

30 dB Fixed Attenuator, 7/16 DIN Male to
     7/16 DIN Female Directional Black Anodized Aluminum
     Heatsink Body Rated to 50 Watts Up to 7.5 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7042-30



                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.
                   Few  RF  components  are  as  commonly  used  as  fixed  coaxial  attenuators,  and  Pasternack  carries  one  of  the  largest  in-
                   stock varieties and ships them same day. The 30 dB Fixed Attenuator PE7042-30 is rated to 50 Watts and operates from
                   DC to 7.5 GHz. The versatile coaxial package uses 7/16 DIN male to 7/16 DIN female connectors and is also REACH and
                   RoHS compliant. The Black Anodized Aluminum Heatsink body allows for efficient heat dissipation under high power usage
                   conditions.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           7.5            GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  30                          dB
                       VSWR                                                              1.45:1
                       Input Power, CW                                                    50           Watts

                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Range                DC to 7.5                                                   GHz
                       Attenuation Accuracy, Typ   ±1.5                                                 dB
                       .


                   Mechanical Specifications
                       Size
                       Length                                            5.55 in [140.97 mm]
                       Width/Diameter                                    3.5 in [88.9 mm]
                       Height                                            2.65 in [67.31 mm]
                       .
                       Weight                                            1.629 lbs [738.9 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB Fixed Attenuator, 7/16 DIN Male to 7/16 DIN Female Directional Black Anodized Alumi-
                      num Heatsink Body Rated to 50 Watts Up to 7.5 GHz PE7042-30







                                                       PE7042-30  REV 1.1                                              1
   1512   1513   1514   1515   1516   1517   1518   1519   1520   1521   1522