Page 1518 - RF Attenuator Datasheets
P. 1518

30 dB Fixed Attenuator, 7/16 DIN Male to
     7/16 DIN Female Directional Black Anodized Aluminum
     Heatsink Body Rated to 50 Watts Up to 7.5 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7042-30


                       Configuration
                       Design                                            Fixed, Directional
                       Package Style                                     Connectorized
                       Connectors

                            Description                      Connector 1                 Connector 2
                       Type                                  7/16 DIN Male               7/16 DIN Female
                       Hex Size                                1 1/4 in.
                       Torque                              18.417 ft-lbs 24.97 Nm
                       .


                   Environmental Specifications

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   30 dB Fixed Attenuator, 7/16 DIN Male to 7/16 DIN Female Directional Black Anodized Aluminum Heatsink Body Rated to
                   50 Watts Up to 7.5 GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF,
                   microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 30 dB Fixed Attenuator, 7/16 DIN Male to 7/16 DIN Female Directional Black Anodized Aluminum
                   Heatsink Body Rated to 50 Watts Up to 7.5 GHz PE7042-30

                   URL: https://www.pasternack.com/30db-fixed-7-16-male-7-16-female-50-watts-attenuator-pe7042-30-p.aspx


































                                                       PE7042-30  REV 1.1                                              2
   1513   1514   1515   1516   1517   1518   1519   1520   1521   1522   1523