Page 1523 - RF Attenuator Datasheets
P. 1523

6 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female
                   Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                              PE7312-6


                   6 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Rated To 50 Watts Up To 7.5 GHz

                   Configuration
                       Design                                            Fixed, Directional Attenuator
                       Connector 1                                       7/16 DIN Male
                       Connector 2                                       7/16 DIN Female
                       Body Material and Plating                         Aluminum Heatsink, Black Anodized

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 7.5
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             6
                       Maximum Input Power, Watts                        50
                       Maximum VSWR                                      1.45:1

                       Frequency 1
                       Range, GHz                                        DC to 6
                       VSWR                                              1.3:1
                       Attenuation Accuracy, dB                          0.75
                       Frequency 2
                       Range, GHz                                        6 to 7.5
                       VSWR                                              1.45:1
                       Attenuation Accuracy, dB                          0.75
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125

                       Size
                       Length, in [mm]                                   4.01 [101.85]
                       Width, in [mm]                                    3 [76.2]
                       Height, in [mm]                                   3 [76.2]
                       .
                       Weight, lbs [g]                                   1.796 [814.65]
                       Connector 1
                       Type                                              7/16 DIN Male
                       Contact Material and Plating                      Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Brass, Silver






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Rated To 50 Watts Up
                      To 7.5 GHz PE7312-6











                                                       PE7312-6  REV NC                                                1
   1518   1519   1520   1521   1522   1523   1524   1525   1526   1527   1528