Page 1941 - RF Attenuator Datasheets
P. 1941
40 dB Fixed Attenuator, TNC Female To TNC Male
Directional Rated To 50 Watts Up To 18 GHz
TECHNICAL DATA SHEET PE7343-40
Connector 1
Type TNC Female
Contact Material and Plating Brass, Gold
Hex Size, In. 11/16
Body Material and Plating Stainless Steel, Passivated
Connector 2
Type TNC Male
Contact Material and Plating Beryllium Copper, Gold
Outer Conductor Material and Plating Stainless Steel, Passivated
Hex Size, In. 11/16
Body Material and Plating Stainless Steel, Passivated
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Plotted and Other Data
Notes: Values at 25 °C, sea level
OUTPUT PORT HANDLES 5 WATTS MAX POWER
URL: http://www.pasternack.com/40db-fixed-tnc-female-tnc-male-50-watts-attenuator-pe7343-40-p.aspx
40 dB Fixed Attenuator, TNC Female To TNC Male Directional Rated To 50 Watts Up To 18 GHz from Pasternack Enterprises
has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
availability and are part of the broadest selection in the industry.
PE7343-40 REV NC 2

