Page 273 - RF Attenuator Datasheets
P. 273

3 dB Fixed Attenuator, SMA Male to SMA Female Brass
     Tri-Metal Body Rated to 1 Watt Up to 2 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7161-3


                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized Module
                       Connectors

                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Male                    SMA Female
                       Connector Specification               MIL-STD-348                  MIL-STD-348
                       Contact Material and Plating       Beryllium Copper, Gold       Beryllium Copper, Gold
                       Coupling Nut Material and Plating     Brass, Tri-Metal
                       Hex Size                                5/16 in.
                       Torque                                5 in-lbs 0.57 Nm
                       Body Material and Plating             Brass, Tri-Metal             Brass, Tri-Metal
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to +85 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:

                   3 dB Fixed Attenuator, SMA Male to SMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 2 GHz from Pasternack
                   Enterprises has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products
                   maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 3 dB Fixed Attenuator, SMA Male to SMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 2
                   GHz PE7161-3

                   URL: http://www.pasternack.com/3db-fixed-sma-female-sma-male-1-watt-attenuator-pe7161-3-p.aspx






















                                                       PE7161-3  REV 2.1                                               2
   268   269   270   271   272   273   274   275   276   277   278