Page 2744 - RF Attenuator Datasheets
P. 2744

0 to 42 dB Toggle Step Attenuator, 75 Ohm BNC
                Female To 75 Ohm BNC Female Up To 1000 MHz


      TECHNICAL DATA SHEET                                                                           PE70A1001



                   Configuration
                       Design                                            Step Attenuator
                       Connector 1                                       BNC Female
                       Connector 2                                       BNC Female
                       Body Material and Plating                         Aluminum


                   Electrical Specifications * Values at 25°C, sea level
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       Impedance                                            75                         Ohms
                       Attenuation Value                                  0 to 42                       dB
                       Step Type                                          Toggle
                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Range                DC to 0.5   0.5 to 1                                        GHz
                       Insertion Loss          1.3       2.2                                            dB
                       .


                   Mechanical Specifications
                       Size
                       Length                                            4.0157 in 102 mm
                       Width                                             1.6929 in 43 mm
                       Height                                            0.9055 in 23 mm
                       .
                       Weight                                            0.3593 lbs 162.98 g
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   BNC Female                  BNC Female
                       .

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/14/2014






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 42 dB Toggle Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female Up To
                      1000 MHz PE70A1001







                                                       PE70A1001  REV 1.0                                              1
   2739   2740   2741   2742   2743   2744   2745   2746   2747   2748   2749