Page 2747 - RF Attenuator Datasheets
P. 2747

0 to 71 dB Toggle Step Attenuator, 75 Ohm F Female to 75 Ohm
             F Female Rated to 1 Watt From 0.3 MHz to 1,000 MHz


      TECHNICAL DATA SHEET                                                                           PE70A1008



                   Configuration
                       Design                                            Step Attenuator
                       Connector 1                                       F Female
                       Connector 2                                       F Female
                       Body Material and Plating                         Aluminum


                   Electrical Specifications * Values at 25°C, sea level
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.3                         1,000           MHz
                       Impedance                                            75                         Ohms
                       Attenuation Value                                  0 to 71                       dB
                       Step Type                                          Toggle
                       Accuracy Statement                                  ±0.5
                       Input Power                                                         1           Watts
                       VSWR                                                              1.37:1
                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Range               0.0003 to 0.5   0.5 to 1                                     GHz
                       Insertion Loss          1.2       2.6                                            dB
                       .


                   Mechanical Specifications
                       Size
                       Length                                            3.7007 in 94 mm
                       Width                                             1.6929 in 43 mm
                       Height                                            0.9055 in 23 mm
                       .
                       Weight                                            0.335 lbs 151.95 g
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                    F Female                     F Female
                       .


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 71 dB Toggle Step Attenuator, 75 Ohm F Female to 75 Ohm F Female Rated to 1 Watt
                      From 0.3 MHz to 1,000 MHz PE70A1008







                                                       PE70A1008  REV 1.1                                              1
   2742   2743   2744   2745   2746   2747   2748   2749   2750   2751   2752