Page 2751 - RF Attenuator Datasheets
P. 2751

0 to 1 dB Rotary Step Attenuator, BNC Female to BNC
           Female With 0.1 dB Step Rated to 1 Watt Up to 1,000 MHz


      TECHNICAL DATA SHEET                                                                              PE7034-1



                   Configuration
                       Design                                            Step, Bidirectional Attenuator
                       Connector 1                                       BNC Female
                       Connector 2                                       BNC Female
                       Body Material and Plating                         Aluminum


                   Electrical Specifications * Values at 25°C, sea level
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       Impedance                                            50                         Ohms
                       Insertion Loss                                      0.7             1            dB
                       Attenuation Value                                   0 to 1                       dB
                       Step Size                                           0.1                          dB
                       Step Type                                          Rotary
                       Input Power                                                         1           Watts
                       Peak Power                                                          1           KWatts
                       VSWR                                                              1.2:1
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Range                DC to 0.03   0.03 to 0.5   0.5 to 1                         GHz
                       Attenuation Accuracy   0.01       0.03       0.05                                dB
                       .


                   Mechanical Specifications
                       Temperature
                       Operating Range                                   -20 to +85 deg C
                       Size
                       Length                                            4.5 in 114.3 mm
                       Width                                             4 in 101.6 mm
                       Height                                            4 in 101.6 mm
                       .
                       Weight                                            1.134 lbs 514.37 g
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   BNC Female                  BNC Female
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 1 dB Rotary Step Attenuator, BNC Female to BNC Female With 0.1 dB Step Rated to
                      1 Watt Up to 1,000 MHz PE7034-1







                                                       PE7034-1  REV 1.2                                               1
   2746   2747   2748   2749   2750   2751   2752   2753   2754   2755   2756