Page 2754 - RF Attenuator Datasheets
P. 2754

0 to 100 dB Rotary Step Attenuator, BNC Female To BNC
     Female With 10 dB Step Rated To 1 Watt Up To 1000 MHz




     RF Step Attenuators Technical Data Sheet                                                             PE7034-2



                   .

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       Impedance                                            50                         Ohms
                       Insertion Loss                                                     0.3           dB
                       Attenuation Value                                  0 to 100                      dB
                       Step Size                                            10                          dB
                       Step Type                                          Rotary
                       Input Power                                                         1           Watts
                       Input Power, Peak                                                   1           KWatts

                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Range                 DC to 1                                                    GHz
                       VSWR                   1.2:1
                       Attenuation Accuracy    2                                                        dB
                       .


                   Mechanical Specifications
                       Size
                       Length                                            4.5 in [114.3 mm]
                       Width                                             4 in [101.6 mm]
                       Height                                            4 in [101.6 mm]
                       .
                       Weight                                            1.1 lbs [498.95 g]
                       .
                       Body Material and Plating                         Aluminum
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   BNC Female                  BNC Female
                       .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 100 dB Rotary Step Attenuator, BNC Female To BNC Female With 10 dB Step Rated To
                      1 Watt Up To 1000 MHz PE7034-2







                                                       PE7034-2  REV 1.2                                               1
   2749   2750   2751   2752   2753   2754   2755   2756   2757   2758   2759