Page 2757 - RF Attenuator Datasheets
P. 2757

0 to 1 dB Rotary Step Attenuator, BNC Female To BNC
            Female With 0.1 dB Step Rated To 2 Watts Up To 2 GHz


      TECHNICAL DATA SHEET                                                                              PE7034-6



                   Configuration
                       Design                                            Step, Bidirectional Attenuator
                       Connector 1                                       BNC Female
                       Connector 2                                       BNC Female
                       Body Material and Plating                         Aluminum

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 2
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             0 to 1
                       Step Size, dB                                     0.1
                       Step Type                                         Rotary
                       Maximum Input Power, Watts                        2
                       Maximum VSWR                                      1.3:1

                       Frequency 1
                       Range, MHz                                        DC to 30
                       Insertion Loss, dB                                1
                       Attenuation Accuracy, dB                          ± 0.01
                       Frequency 2
                       Range, MHz                                        30 to 500
                       Insertion Loss, dB                                1
                       Attenuation Accuracy, dB                          ± 0.03

                       Frequency 3
                       Range, GHz                                        0.5 to 2
                       Insertion Loss, dB                                1
                       Attenuation Accuracy, dB                          ± 0.05

                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -20 to +85
                       Size
                       Length, in [mm]                                   4.5 [114.3]
                       Width, in [mm]                                    4 [101.6]
                       Height, in [mm]                                   4 [101.6]
                       .
                       Connector 1
                       Type                                              BNC Female





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 1 dB Rotary Step Attenuator, BNC Female To BNC Female With 0.1 dB Step Rated To
                      2 Watts Up To 2 GHz PE7034-6









                                                       PE7034-6  REV 1.1                                               1
   2752   2753   2754   2755   2756   2757   2758   2759   2760   2761   2762