Page 2760 - RF Attenuator Datasheets
P. 2760

0 to 10 dB Rotary Step Attenuator, BNC Female to BNC
     Female With 1 dB Step Rated to 2 Watts Up to 2.2 GHz




     RF Step Attenuators Technical Data Sheet                                                          PE70A1024


                   Features
                       •  1 dB steps from 0 to 10 dB Attenuation        •  BNC Female Connectors
                       •  Rotary Dial Control                           •  -20°C to +80°C Operating Temperature
                       •  ±0.4 dB Maximum Attenuation Accuracy
                   Applications
                       •  Instrumentation               •  Prototyping and Characterization
                       •  Precision Measurements        •  Production Systems
                   .
                    Description
                   The PE70A1024 is a Step Attenuator that has 10 dB of total attenuation with 1 dB step size and rotary dial design across a
                   frequency range from DC to 2.2 GHz. The design is tried and true technology that offers exceptional performance characteristics
                   that include 0.4 dB maximum insertion loss, and a maximum VSWR of 1.4:1 at 2.2 GHz. The design also features excellent
                   attenuation accuracy with ±0.4 dB typical at 2.2 GHz. The Chem film Aluminum alloy package has BNC Female connectors,
                   and operates within the temperature range of -20°C to 80°C.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           2.2            GHz
                       Impedance                                            50                         Ohms
                       Insertion Loss                                                     0.4           dB
                       Attenuation Value                                  0 to 10                       dB
                       Step Size                                            1                           dB
                       Step Type                                          Rotary
                       Input Power                                                         2           Watts
                       Input Power, Peak                                                   1           KWatts
                                           1 µsec Pulse Width
                       .


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 10 dB Rotary Step Attenuator, BNC Female to BNC Female With 1 dB Step Rated to
                      2 Watts Up to 2.2 GHz PE70A1024







                                                       PE70A1024  REV 1.0                                              1
   2755   2756   2757   2758   2759   2760   2761   2762   2763   2764   2765