Page 2785 - RF Attenuator Datasheets
P. 2785

0 to 10 dB Rotary Step Attenuator, 75 Ohm BNC
                    Female To 75 Ohm BNC Female With 1 dB
                        Step Rated To 1 Watt Up To 500 MHz

      TECHNICAL DATA SHEET                                                                              PE7035-2



                   0 to 10 dB Rotary Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female With 1 dB Step Rated
                   To 1 Watt Up To 500 MHz


                   Configuration
                       Design                                            Step, Bidirectional Attenuator
                       Connector 1                                       BNC Female
                       Connector 2                                       BNC Female

                   Electrical Specifications
                       Frequency Range, MHz                              DC to 500
                       Impedance, Ohms                                   75
                       Attenuation Value, dB                             0 to 10
                       Step Size, dB                                     1
                       Step Type                                         Rotary
                       Maximum Input Power, Watts                        1
                       Maximum VSWR                                      1.3:1

                       Frequency 1
                       Range, MHz                                        DC to 500
                       Attenuation Accuracy, dB                          ± 0.25
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -20 to +85

                       Size
                       Length, in [mm]                                   4.5 [114.3]
                       Width, in [mm]                                    4 [101.6]
                       Height, in [mm]                                   4 [101.6]
                       .
                       Connector 1
                       Type                                              BNC Female


                       Connector 2
                       Type                                              BNC Female











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 10 dB Rotary Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female With 1 dB
                      Step Rated To 1 Watt Up To 500 MHz PE7035-2









                                                         PE7035-2  REV                                                 1
   2780   2781   2782   2783   2784   2785   2786   2787   2788   2789   2790