Page 2783 - RF Attenuator Datasheets
P. 2783

0 to 1 dB Rotary Step Attenuator, 75 Ohm BNC
                   Female To 75 Ohm BNC Female With 0.1 dB
                        Step Rated To 1 Watt Up To 500 MHz

      TECHNICAL DATA SHEET                                                                              PE7035-1



                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   0 to 1 dB Rotary Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female With 0.1 dB Step Rated To 1 Watt Up To 500
                   MHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and fiber
                   optic products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 0 to 1 dB Rotary Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female With 0.1 dB Step
                   Rated To 1 Watt Up To 500 MHz PE7035-1

                   URL: http://www.pasternack.com/1db-step-bnc-female-bnc-female-1-watt-attenuator-pe7035-1-p.aspx






















































                                                         PE7035-1  REV                                                 2
   2778   2779   2780   2781   2782   2783   2784   2785   2786   2787   2788