Page 2778 - RF Attenuator Datasheets
P. 2778

0 to 70 dB Rotary Step Attenuator, SMA Female to SMA
     Female With 10 dB Step Rated to 2 Watts Up to 2.2 GHz




     RF Step Attenuators Technical Data Sheet                                                          PE70A1023


                   Mechanical Specifications
                       Size
                       Length                                            2.67 in [67.82 mm]
                       Width                                             1.5 in [38.1 mm]
                       .
                       Weight                                            0.544 lbs [246.75 g]
                       .
                       Body Material and Plating                         Aluminum, Chem Film
                       Connectors

                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Female                  SMA Female
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to 85 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                       Typical Performance Data
                                                                  VSWR
                         3.0
                         2.8
                         2.6
                         2.4
                         2.2
                         2.0
                         1.8
                         1.6
                         1.4
                         1.2
                         1.0
                           0.0 GHz   0.3        0.6       0.8        1.1       1.4       1.7        1.9       2.2




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 70 dB Rotary Step Attenuator, SMA Female to SMA Female With 10 dB Step Rated to
                      2 Watts Up to 2.2 GHz PE70A1023







                                                       PE70A1023  REV 1.0                                              2
   2773   2774   2775   2776   2777   2778   2779   2780   2781   2782   2783