Page 2811 - RF Attenuator Datasheets
P. 2811

20 dB DC Bias Attenuator, SMA Male To SMA Female Passivated
        Stainless Steel Body Rated To 2 Watts From 500 MHz To 2 GHz


      TECHNICAL DATA SHEET                                                                            PE7061-20



                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   20 dB DC Bias Attenuator, SMA Male To SMA Female Passivated Stainless Steel Body Rated To 2 Watts From 500 MHz To 2
                   GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and fiber
                   optic products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 20 dB DC Bias Attenuator, SMA Male To SMA Female Passivated Stainless Steel Body Rated To
                   2 Watts From 500 MHz To 2 GHz PE7061-20

                   URL: http://www.pasternack.com/20db-dc-bias-sma-male-sma-female-2-watts-attenuator-pe7061-20-p.aspx




















































                                                        PE7061-20  REV                                                 2
   2806   2807   2808   2809   2810   2811   2812   2813   2814   2815   2816