Page 2813 - RF Attenuator Datasheets
P. 2813

6 dB DC Bias Attenuator, TNC Male To TNC Female Passivated
        Stainless Steel Body Rated To 2 Watts From 500 MHz To 2 GHz


      TECHNICAL DATA SHEET                                                                              PE7063-6



                   6 dB DC Bias Attenuator, TNC Male To TNC Female Passivated Stainless Steel Body Rated To 2 Watts
                   From 500 MHz To 2 GHz


                   Configuration
                       Design                                            DC Bias, Bidirectional Attenuator
                       Connector 1                                       TNC Male
                       Connector 2                                       TNC Female
                       Body Material and Plating                         Passivated Stainless Steel

                   Electrical Specifications
                       Frequency Range, GHz                              0.5 to 2
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             6
                       Maximum Input Power, Watts                        2
                       Maximum VSWR                                      1.35:1

                       Frequency 1
                       Range, GHz                                        0.5 to 2
                       VSWR                                              1.35:1
                       Attenuation Accuracy, dB                          ± 2
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125

                       Size
                       Length, in [mm]                                   2.45 [62.23]
                       Width, in [mm]                                    0.625 [15.88]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Connector Specification                           MIL-STD-348
                       Contact Material and Plating                      Beryllium Copper, Gold
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel


                       Connector 2
                       Type                                              TNC Female
                       Connector Specification                           MIL-STD-348
                       Contact Material and Plating                      Beryllium Copper, Gold
                       Body Material and Plating                         Passivated Stainless Steel



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 dB DC Bias Attenuator, TNC Male To TNC Female Passivated Stainless Steel Body Rated
                      To 2 Watts From 500 MHz To 2 GHz PE7063-6









                                                       PE7063-6  REV 02                                                1
   2808   2809   2810   2811   2812   2813   2814   2815   2816   2817   2818