Page 2828 - RF Attenuator Datasheets
P. 2828

20 dB DC Bias Attenuator, 75 F Male To 75 F Female Brass
             Nickel Body Rated To 2 Watts From 500 MHz To 2 GHz


      TECHNICAL DATA SHEET                                                                            PE7064-20



                   20 dB DC Bias Attenuator, 75 F Male To 75 F Female Brass Nickel Body Rated To 2 Watts From 500 MHz
                   To 2 GHz


                   Configuration
                       Design                                            DC Bias, Bidirectional Attenuator
                       Connector 1                                       F Male
                       Connector 2                                       F Female
                       Body Material and Plating                         Brass, Nickel

                   Electrical Specifications
                       Frequency Range, GHz                              0.5 to 2
                       Impedance, Ohms                                   75
                       Attenuation Value, dB                             20
                       Maximum Input Power, Watts                        2
                       Maximum VSWR                                      1.45:1

                       Frequency 1
                       Range, GHz                                        0.5 to 2
                       VSWR                                              1.45:1
                       Attenuation Accuracy, dB                          ± 2
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125

                       Size
                       Length, in [mm]                                   2 [50.8]
                       Width, in [mm]                                    0.438 [11.13]
                       .
                       Connector 1
                       Type                                              F Male
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     7/16
                       Torque, in-lbs [Nm]                               15 [1.7]
                       Body Material and Plating                         Brass, Nickel


                       Connector 2
                       Type                                              F Female
                       Body Material and Plating                         Brass, Nickel

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 20 dB DC Bias Attenuator, 75 F Male To 75 F Female Brass Nickel Body Rated To 2 Watts
                      From 500 MHz To 2 GHz PE7064-20









                                                        PE7064-20  REV                                                 1
   2823   2824   2825   2826   2827   2828   2829   2830   2831   2832   2833