Page 2832 - RF Attenuator Datasheets
P. 2832

0 to 90 dB Dial Continuously Variable Attenuator, SMA
             Female To SMA Female Rated To 5 Watts Up To 4 GHz


      TECHNICAL DATA SHEET                                                                                 PE7422



                   Configuration
                       Design                                            Continuously Variable, Bidirectional Attenuator
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Electrical Specifications Values at 25°C, sea level

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4             GHz
                       Impedance                                            50                         Ohms
                       Attenuation Value                                  0 to 90                       dB
                       Step Type                                           Dial
                       Input Power                                                         5           Watts
                       Peak Power                                                         500          Watts
                       Insertion Loss                                                      5            dB
                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Range                DC to 1,000   1 to 2   2 to 3     3 to 4                    MHz
                       VSWR                   1.5:1      1.6:1      1.7:1     1.8:1
                       .

                   Mechanical Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                       Size
                       Length                                            2.38 in [60.45 mm]
                       Width                                             4.52 in [114.81 mm]
                       Height                                            4.52 in [114.81 mm]
                       .
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Female                  SMA Female
                       Connector Specification               MIL-STD-348                  MIL-STD-348
                       .


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant












                                                        PE7422  REV 1.0                                                1
   2827   2828   2829   2830   2831   2832   2833   2834   2835   2836   2837