Page 2837 - RF Attenuator Datasheets
P. 2837

31.5 dB With 6 Bit Programmable CMOS Controlled
                 Attenuator, SMA Female to SMA Female, 0.5 dB
                      Steps Rated to 0.32 Watts Up to 13 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5003



                       Performance by Frequency
                                          Description                  Frequency    Min.     Typ.   Max.    Units
                                                                      DC - 4.0 GHz           3.2     3.7    dB
                        Insertion Loss                                4.0 - 8.0 GHz          3.6     4.1    dB
                                                                      8.0 - 13 .0 GHz         5       6     dB
                        Attenuation Range                             DC - 13.0 GHz          31.5           dB
                                                                      DC - 8.0 GHz           15
                        Return Loss (RF1 & RF2, All Atten. States)                                          dB
                                                                      8.0 - 13.0 GHz         10
                        Attenuation Accuracy: (Referenced to Insertion Loss)
                        All States                                    DC - 3.0 GHz  ± (0.2 + 3% of Atten. setting) Max  dB
                        0.5 - 27.5 dB                                 3.0 - 10.0 GHz  ± (0.4 + 3% of Atten. setting) Max  dB
                        28.0 - 31.5 dB                                3.0 - 10.0 GHz  ± (0.5 + 6% of Atten. setting) Max  dB
                        All States                                   10.0 - 13.0 GHz  ± (0.6 + 6% of Atten. setting) Max  dB
                        Input Power for 0.1 dB Compression            1.0 - 13.0 GHz         +22            dBm
                        Input Third Order Intercept Point  REF state  1.0 - 13.0 GHz         +46            dBm
                        (Two-Tone Input Power= 0 dBm Each Tone)  All Other States            +32            dBm
                        Switching Characteristics
                        tRISE, tFALL (10/90% RF)                                             600             ns
                                                                      DC - 13.0 GHz
                        tON/tOFF (50% CTL to 10/90% RF)                                      700             ns
                        Bias Voltage                                                       -5 ± 10%         Vdc
                        Bias Current at -5 Vdc                                                5       9     mA




                        Absolute Maximum Ratings

                                    Parameter               Rating      Units
                        Digital Inputs (Reset, Shift Clock, Latch Enable
                        & Serial Input)                    -0.5 to +5.5  V
                        Bias Voltage (VDC)                    -7         Vdc
                        Storage Temperature                -65 to +150   °C
                        Operating Temperature              -55 to +85    °C
                        RF Input Power (0.5 - 13 GHz)        +25        dBm












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable CMOS Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Rated to 0.32 Watts Up to 13 GHz PE70A5003







                                                       PE70A5003  REV 1.0                                              2
   2832   2833   2834   2835   2836   2837   2838   2839   2840   2841   2842