Page 2840 - RF Attenuator Datasheets
P. 2840

31.5 dB With 6 Bit Programmable CMOS Controlled
                 Attenuator, SMA Female to SMA Female, 0.5 dB
                      Steps Rated to 0.32 Watts Up to 13 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5003



                       Performance Data

                                                                          Return Loss RF1, RF2
                                 Insertion Loss                           (Only Major States are Shown)
                                    -2                                       0
                                                                             -5                    31.5 dB
                                    -4                                      -10  2 dB  I.L 0.5 dB  4 dB  1 dB
                                   INSERTION LOSS  (dB)  -6 -8  +25 C      RETURN LOSS (dB)  -15  8 dB  16 dB

                                                 +85 C
                                                  -55 C
                                                                            -20
                                   -10
                                                                            -25
                                   -12                                      -30
                                     0   3   6   9   12  15  18  21           0     3    6     9    12    15
                                               FREQUENCY (GHz)                          FREQUENCY (GHz)
                                 Normalized Attenuation
                                 (Only Major States are Shown)            Bit Error vs. Attenuation State
                                    0                                       1.5 2 1
                                   NORMALIZED ATTENUATION (dB)  -10        (dB) BIT ERROR   -0.5 -1 0  0.1 GHz
                                    -5
                                                                            0.5
                                   -15
                                   -20
                                   -25
                                                                                                8 GHz
                                   -30
                                                                                              13 GHz
                                   -35                                      -1.5 -2             4 GHz
                                     0     3    6     9    12    15           0  4   8  12  16  20  24  28  32
                                               FREQUENCY (GHz)                        ATTENUATION STATE (dB)
                                  Bit Error vs. Frequency                  Relative Phase vs. Frequency
                                  (Only Major States are Shown)            (Only Major States are Shown)
                                     3                                       80
                                     2                                       60
                                                        31.5 dB
                                                 0.5-16 dB                   40
                                     1
                                   BIT ERROR (dB)  -1 0                     RELATIVE PHASE (deg)  20  31.5 dB  16 dB
                                                                                                    8 dB

                                    -2                                       0
                                                                                              0.5 - 4 dB
                                    -3                                      -20
                                     0     3     6    9     12   15           0     3    6     9    12    15
                                               FREQUENCY (GHz)                          FREQUENCY (GHz)





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable CMOS Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Rated to 0.32 Watts Up to 13 GHz PE70A5003







                                                       PE70A5003  REV 1.0                                              5
   2835   2836   2837   2838   2839   2840   2841   2842   2843   2844   2845