Page 2841 - RF Attenuator Datasheets
P. 2841

31.5 dB With 6 Bit Programmable CMOS Controlled
                 Attenuator, SMA Female to SMA Female, 0.5 dB
                      Steps Rated to 0.32 Watts Up to 13 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5003




                                   Worst Case Step Error
                                   Between Successive Attenuation States
                                      1

                                     0.5
                                    STEP ERROR (dB)  0



                                    -0.5

                                     -1
                                       0    3     6     9    12    15
                                                FREQUENCY (GHz)
                                   Timing

                                               Description          Symbol     Min.    Typ.   Units
                                   Serial Input Setup Time            ts       20       -      ns
                                   Hold Time from Serial Input to Shift Clock  th  0    -      ns
                                   Setup Time from Shift Clock to Latch Enable  tlsup  40  -   ns
                                   Propagation Delay, Latch Enable to C0.5 to C8  tpd  -  30   ns
                                   Setup Time from Reset to Shift Clock  -     20       -      ns
                                   Clock Frequency (1/tclk)           fclk      -      30     MHz




                                   Timing Diagram

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable CMOS Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Rated to 0.32 Watts Up to 13 GHz PE70A5003







                                                       PE70A5003  REV 1.0                                              6
   2836   2837   2838   2839   2840   2841   2842   2843   2844   2845   2846