Page 2838 - RF Attenuator Datasheets
P. 2838

31.5 dB With 6 Bit Programmable CMOS Controlled
                 Attenuator, SMA Female to SMA Female, 0.5 dB
                      Steps Rated to 0.32 Watts Up to 13 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5003



                   Mechanical Specifications
                       Size
                       Length                                            1.035 in [26.29 mm]
                       Width                                             0.68 in [17.27 mm]
                       Height                                            0.34 in [8.64 mm]
                       .
                       Weight                                            0.075 lbs [34.02 g]
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -50 to +85 deg C
                       Storage Range                                     -65 to +150 deg C

                       Temperature Cycling                               MIL-STD-883, Method 101C, Cond B
                       Hermetic Seal                                     Gross Leak MIL-STD-883 Method 1014C1/Fine Leak
                                                                         MIL-STD-883, Method 1014A2, 5 x 10-8 atm cc
                       ESD Sensitivity                                   ESD Sensitive Material, Transport material in Approved
                                                                         ESD bags. Handle only in ESD Workstation.






                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable CMOS Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Rated to 0.32 Watts Up to 13 GHz PE70A5003







                                                       PE70A5003  REV 1.0                                              3
   2833   2834   2835   2836   2837   2838   2839   2840   2841   2842   2843