Page 2836 - RF Attenuator Datasheets
P. 2836

31.5 dB With 6 Bit Programmable CMOS Controlled
                 Attenuator, SMA Female to SMA Female, 0.5 dB
                      Steps Rated to 0.32 Watts Up to 13 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5003



                   The PE70A5003 is a 6 Bit Programmable 31.5 dB Pin Diode Attenuator with Step Resolution as Low as 0.5 dB over the
                   Operating Frequency Range from 0 GHz to 13 GHz. The RF Input/Output Connectors are SMA Female.  The control is thru a
                   six bit CMOS compatible serial control word that is used to select attenuation state and a single -5 VDC bias that allows the
                   operation at frequencies down to DC.  The drop-in package is hermetically sealed with field replaceable SMA connectors and
                   has an operating temperature range of -40°C to +85°C.  And for added confidence, this rugged package assembly is designed
                   to meet MIL-STD-883 test conditions for Hermeticity and Temperature Cycle.

                   Features
                       •  6 Bit Programmable 31.5 dB Attenuator          •  Insertion Loss 3.6 dB Typ
                       •  0 GHz to 6 GHz Frequency Range                 •  SMA Female Field Replaceable Connectors
                       •  31.5 dB Attenuation Range                      •  3 Pin Serial CMOS control
                       •  Step Resolution of 0.5 dB

                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           13            GHz
                       Mean Attenuation Range                 0                          31.5           dB
                       Insertion Loss                                       5                           dB
                       Power Rating                                                      +25.1          dBm
                       Step Size                             0.5                                        dB
                       . .























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable CMOS Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Rated to 0.32 Watts Up to 13 GHz PE70A5003







                                                       PE70A5003  REV 1.0                                              1
   2831   2832   2833   2834   2835   2836   2837   2838   2839   2840   2841