Page 2932 - RF Attenuator Datasheets
P. 2932

30 dB With 5 Bit Programmable TTL Controlled
                 Attenuator, 2.92mm Female To 2.92mm Female,
                       1 dB Steps From 100 MHz To 18 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5001



                   The PE70A5001 is a 5 Bit Programmable 30 dB Pin Diode Attenuator with Step Resolution as Low as 1 dB over the Operating
                   Frequency Range from 0.1 GHz to 18 GHz. The RF Input/Output Connectors are 2.92mm Female. Along with a 15 Pin Micro-D
                   Female Control Socket.  The unit is shipped with a Micro-D Mating Connector.

                   Features
                       •  5 Bit Programmable 30 dB Pin Diode Attenuator  •  Insertion Loss 5 dB Typ
                       •  0.1 GHz to 18 GHz Frequency Range              •  RF Connectors are 2.92mm Female
                       •  30 dB Attenuation Range                        •  15 Pin Micro-D Female Connector
                       •  Step Resolution of 1 dB

                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.1                          18            GHz
                       Mean Attenuation Range                 0                           30            dB
                       Insertion Loss                                       5                           dB
                       Input VSWR                                          2.5:1
                       Power Rating                                         24            +24           dBm
                       Input at 1 dB Compression Point                     +20                          dBm
                       Accuracy of Attenuation
                                 0 dB to 30 dB                             ±2.5                         dB
                       .
                       Step Size                              1                                         dB
                       Switching Time
                                 On Time                                                   1             µs
                                 Off Time                                                 0.5            µs
                       .
                       Logic Input
                                 Logic “0” (Bit Off)          0                           0.8           Volts
                                 Logic “1” (Bit On)           2                            5            Volts
                       .
                       . .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB With 5 Bit Programmable TTL Controlled Attenuator, 2.92mm Female To 2.92mm Fe-
                      male, 1 dB Steps From 100 MHz To 18 GHz PE70A5001







                                                       PE70A5001  REV 1.0                                              1
   2927   2928   2929   2930   2931   2932   2933   2934   2935   2936   2937