Page 2933 - RF Attenuator Datasheets
P. 2933

30 dB With 5 Bit Programmable TTL Controlled
                 Attenuator, 2.92mm Female To 2.92mm Female,
                       1 dB Steps From 100 MHz To 18 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5001



                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             1.8 in [45.72 mm]
                       Height                                            0.5 in [12.7 mm]
                       .
                       Weight                                            0.132 lbs [59.87 g]
                       Connector 1                                       2.92mm Female
                       Connector 2                                       2.92mm Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -50 to +85 deg C
                       Storage Range                                     -65 to +125 deg C

                       Humidity                                          MIL-STD-202F, METHOD 103B COND. B
                       Shock                                             MIL-STD-202F, METHOD 213B COND. B
                       Vibration                                         MIL-STD-202F, METHOD 204D COND. B
                       Altitude                                          MIL-STD-202F, METHOD 105C COND. B
                       Temperature Cycling                               MIL-STD-202F, METHOD 107
                       Salt Spray                                        MIL-STD-202F, METHOD 105C COND. B

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant
                       REACH Compliant                                   12/17/2014

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB With 5 Bit Programmable TTL Controlled Attenuator, 2.92mm Female To 2.92mm Fe-
                      male, 1 dB Steps From 100 MHz To 18 GHz PE70A5001







                                                       PE70A5001  REV 1.0                                              2
   2928   2929   2930   2931   2932   2933   2934   2935   2936   2937   2938