Page 2996 - RF Attenuator Datasheets
P. 2996

30 dB Programmable USB Controlled Attenuator, SMA Female
              to SMA Female, 1 dB Steps From 100 MHz to 18 GHz


      TECHNICAL DATA SHEET                                                                           PE70A3900



                   The PE70A3900 is a 5 Bit Programmable 30 dB Pin Diode Attenuator with Step Resolution of 1 dB over the Operating
                   Frequency Range from 0.1 GHz to 18 GHz.  This attenuator is controlled and powered via USB 2.0 with driverless installation,
                   so no external power supply is required.

                   Features
                       •  Programmable 30 dB Pin Diode Attenuator        •  Step Resolution of 1 dB
                       •  0.1 GHz to 18 GHz Frequency Range              •  Insertion Loss 5 dB Typ
                       •  30 dB Attenuation Range


                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.1                          18            GHz
                       Mean Attenuation Range                 0                           30            dB
                       Insertion Loss                                       5                           dB
                       Input VSWR                                          2.5:1
                       Output VSWR                                         2.5:1
                       Power Rating                                                       +20           dBm
                       Accuracy of Attenuation
                                 0 dB to 30 dB                             ±2.5                         dB
                       .
                       Step Size                              1                                         dB
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            2.25 in [57.15 mm]
                       Width                                             1 in [25.4 mm]
                       Height                                            0.33 in [8.38 mm]
                       .
                       Weight                                            0.07 lbs [31.75 g]
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -55 to +125 deg C

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB Programmable USB Controlled Attenuator, SMA Female to SMA Female, 1 dB Steps
                      From 100 MHz to 18 GHz PE70A3900







                                                       PE70A3900  REV 1.0                                              1
   2991   2992   2993   2994   2995   2996   2997   2998   2999   3000   3001