Page 2992 - RF Attenuator Datasheets
P. 2992

30 dB With 10 Bit Programmable TTL Controlled
                   Attenuator, 2.4mm Female To 2.4mm Female,
                      0.03 dB Steps From 18 GHz To 40 GHz

      TECHNICAL DATA SHEET                                                                           PE70A6001




                                                                Delay On
                                                      Measured with a Tunnel Diode @ 30GHz
                                                            Input Power @ -5dBm




















                                                      Channel 1 (Yellow): Tunnel Diode output
                                                  Channel 2 (Green): TTL Input from Signal Generator


                                                                Delay Off
                                                      Measured with a Tunnel Diode @ 30GHz
                                                            Input Power @ -5dBm






















                                                      Channel 1 (Yellow): Tunnel Diode output
                                                  Channel 2 (Green): TTL Input from Signal Generator







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: 30 dB With 10 Bit Programmable TTL Controlled Attenuator, 2.4mm Female To 2.4mm
                      Female, 0.03 dB Steps From 18 GHz To 40 GHz PE70A6001







                                                       PE70A6001  REV 1.0                                              6
   2987   2988   2989   2990   2991   2992   2993   2994   2995   2996   2997