Page 2987 - RF Attenuator Datasheets
P. 2987

30 dB With 10 Bit Programmable TTL Controlled
                   Attenuator, 2.4mm Female To 2.4mm Female,
                      0.03 dB Steps From 18 GHz To 40 GHz

      TECHNICAL DATA SHEET                                                                           PE70A6001



                   The PE70A6001 is 10 Bit Programmable 30 dB Pin Diode Attenuator with Step Resolution as Low as 0.03 dB over the
                   Operating Frequency Range from 18 GHz to 40 GHz.  The PE70A6001 is offered in a slim line housing measuring only 0.5”
                   Height. The RF Input/Output Connectors are 2.4mm Female. Along with a 15 Pin Micro-D Female Control Socket.  The unit is
                   shipped with a Micro-D Mating Connector.

                   Features
                       •  10 Bit Programmable 30 dB Attenuator           •  Insertion Loss 6 dB typ
                       •  18 GHz to 40 GHz Frequency Range               •  VSWR 2.5:1 Max
                       •  30 dB Attenuation Range                        •  RF Connectors are 2.4mm Female
                       •  Step Resolution of 0.03 dB                     •  15 Pin Micro-D Female Connector
                       •  +10 dBm typ P1dB


                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       18                           40            GHz
                       Mean Attenuation Range                 0                           30            dB
                       Input VSWR                                                        2.5:1
                       Power Rating                                                       +24           dBm
                       Input at 1 dB Compression Point                     +15                          dBm
                       Survival Power Average                                             +24           dBm
                              from -65 to +25 deg C
                       Attenuation Flatness
                                 @ 30 dB                                   ±1.5                         dB
                       .
                       Accuracy of Attenuation
                                 0 dB to 30 dB                              ±2                          dB
                       .
                       Step Size                             0.03                                       dB
                       Switching Time
                                 On Time                                                   1             µs
                                 Off Time                                                 0.5            µs
                       .
                       Logic Input
                                 Logic “0” (Bit Off)         -0.3                         0.8           Volts
                                 Logic “1” (Bit On)           2                            5            Volts

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: 30 dB With 10 Bit Programmable TTL Controlled Attenuator, 2.4mm Female To 2.4mm
                      Female, 0.03 dB Steps From 18 GHz To 40 GHz PE70A6001







                                                       PE70A6001  REV 1.0                                              1
   2982   2983   2984   2985   2986   2987   2988   2989   2990   2991   2992