Page 2986 - RF Attenuator Datasheets
P. 2986

PE70A5008 CAD Drawing
                               127 dB Programmable TTL Controlled Attenuator, SMA Female
                                    to SMA Female, 1 dB Steps From 700 MHz to 3 GHz


                                                                                                                       CN_0992




                        DETAIL A                                        DETAIL A  T&B #609-1057  FUNCTION  1dB TTL CONT.  2dB TTL CONT.  4dB TTL CONT.  8dB TTL CONT.  16dB TTL CONT.  32dB TTL CONT.  64dB TTL CONT.  -5Vdc  +5Vdc  GROUND  SIZE  A




                                                       SMA FEMALE   2-PLACES  PIN  1  2  3  4  5  6  7  8  9  10 1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.  SCALE  N/A









                                                                                                                       041117
                                        0.188  4.78                                                            3.  DIMENSIONS ARE IN INCHES [mm].

                                                                                                                       CAD FILE

                                                                                                            NOTES:



                  4-40 X 0.25 DP  2-PLACES  BOTH ENDS                            4.75  120.7                      PE70A5008  CAGE CODE   53919








                                                                                                            DWG TITLE
                                              3.031  76.99






            0.70  17.8  MAX.


                                                                                                           R
                                           0.594  15.09         1.75  44.5






                                                                                                               THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623
           0.31  7.9                                                                                                  Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com


                                                                                            STANDARD TOLERANCES



                     0.47  11.9                                                                      *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES

                                                                                              .XX   ±0.01  .XXX  ±0.005






                                                       PE70A5008  REV 1.0                                              6
   2981   2982   2983   2984   2985   2986   2987   2988   2989   2990   2991