Page 2988 - RF Attenuator Datasheets
P. 2988

30 dB With 10 Bit Programmable TTL Controlled
                   Attenuator, 2.4mm Female To 2.4mm Female,
                      0.03 dB Steps From 18 GHz To 40 GHz

      TECHNICAL DATA SHEET                                                                           PE70A6001



                       .
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             1.8 in [45.72 mm]
                       Height                                            0.5 in [12.7 mm]
                       .
                       Weight                                            0.142 lbs [64.41 g]
                       Connector 1                                       2.4mm Female
                       Connector 2                                       2.4mm Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -65 to +125 deg C
                       Humidity                                          MIL-STD-202F, METHOD 103B COND. B
                       Shock                                             MIL-STD-202F, METHOD 213B COND. B
                       Vibration                                         MIL-STD-202F, METHOD 204D COND. B
                       Altitude                                          MIL-STD-202F, METHOD 105C COND. B
                       Temperature Cycling                               MIL-STD-202F, METHOD 107
                       Salt Spray                                        MIL-STD-202F, METHOD 105C COND. B

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant
                       REACH Compliant                                   12/17/2014

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: 30 dB With 10 Bit Programmable TTL Controlled Attenuator, 2.4mm Female To 2.4mm
                      Female, 0.03 dB Steps From 18 GHz To 40 GHz PE70A6001







                                                       PE70A6001  REV 1.0                                              2
   2983   2984   2985   2986   2987   2988   2989   2990   2991   2992   2993