Page 2982 - RF Attenuator Datasheets
P. 2982

127 dB Programmable TTL Controlled Attenuator, SMA Female
               to SMA Female, 1 dB Steps From 700 MHz to 3 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5008



                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range      0.7 to 0.7   0.7 to 3                                       GHz
                       Insertion Loss, Typ     2.3       4.8                                            dB
                       .
                       Electrical Specification Notes:
                       1, 2, 4, 8, 16, 32, and 64 dB bit Steps

                   Mechanical Specifications
                       Size
                       .
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   0 to +70 deg C

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:
































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 127 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female, 1 dB Steps
                      From 700 MHz to 3 GHz PE70A5008







                                                       PE70A5008  REV 1.0                                              2
   2977   2978   2979   2980   2981   2982   2983   2984   2985   2986   2987