Page 2978 - RF Attenuator Datasheets
P. 2978

60 dB With 10 Bit Programmable TTL Controlled Attenuator, SMA
      Female To SMA Female, 0.06 dB Steps From 500 MHz To 18 GHz


      TECHNICAL DATA SHEET                                                                           PE70A6000




                                                               Delay On
                                                    Measured with a Tunnel Diode @ 10GHz
                                                            Power Level +5dBm






















                                                    Channel 1 (Yellow): Tunnel Diode output
                                                Channel 2 (Green): TTL Input from Signal Generator

                                                               Delay Off
                                                    Measured with a Tunnel Diode @ 10GHz
                                                            Power Level +5dBm



















                                                    Channel 1 (Yellow): Tunnel Diode output
                                                Channel 2 (Green): TTL Input from Signal Generator








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 60 dB With 10 Bit Programmable TTL Controlled Attenuator, SMA Female To SMA Female,
                      0.06 dB Steps From 500 MHz To 18 GHz PE70A6000







                                                       PE70A6000  REV 1.0                                              6
   2973   2974   2975   2976   2977   2978   2979   2980   2981   2982   2983