Page 2974 - RF Attenuator Datasheets
P. 2974

60 dB With 10 Bit Programmable TTL Controlled Attenuator, SMA
      Female To SMA Female, 0.06 dB Steps From 500 MHz To 18 GHz


      TECHNICAL DATA SHEET                                                                           PE70A6000



                       .
                       Logic Input
                                 Logic “0” (Bit Off)         -0.3                         0.8           Volts
                                 Logic “1” (Bit On)           2                            5            Volts
                       .
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             1.8 in [45.72 mm]
                       Height                                            0.5 in [12.7 mm]
                       .
                       Weight                                            0.137 lbs [62.14 g]
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -65 to +125 deg C

                       Humidity                                          MIL-STD-202F, METHOD 103B COND. B
                       Shock                                             MIL-STD-202F, METHOD 213B COND. B
                       Vibration                                         MIL-STD-202F, METHOD 204D COND. B
                       Altitude                                          MIL-STD-202F, METHOD 105C COND. B
                       Temperature Cycling                               MIL-STD-202F, METHOD 107
                       Salt Spray                                        MIL-STD-202F, METHOD 105C COND. B

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 60 dB With 10 Bit Programmable TTL Controlled Attenuator, SMA Female To SMA Female,
                      0.06 dB Steps From 500 MHz To 18 GHz PE70A6000







                                                       PE70A6000  REV 1.0                                              2
   2969   2970   2971   2972   2973   2974   2975   2976   2977   2978   2979