Page 2972 - RF Attenuator Datasheets
P. 2972

PE70A5011 CAD Drawing
                              127 dB Programmable TTL Controlled Attenuator, 75 F Female to
                                    75 F Female, 1 dB Steps From 450 MHz to 2.15 GHz


                                                                                                                        CN_1408








                                                       2     10         DETAIL A  3M#3973-5303  FOUNCTION  1dB TTL CONT.  2dB TTL CONT.  4dB TTL CONT.  8dB TTL CONT.  16dB TTL CONT.  32dB TTL CONT.  64dB TTL CONT.  NO CONNECTION  +5Vdc  GROUND  SIZE  A
                                                       1     9
                                                                             PIN  1  2  3  4  5  6  7  8  9  10 1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.  SCALE  N/A







                                                                                                                        041217
                                               4.94  125.48                                                     3.  DIMENSIONS ARE IN INCHES [mm].



                                                A
                                                                                                                       CAD FILE
                                                                          1.25  31.75                       NOTES:

                      F FEMALE  2-PLACES



                                                                   4-40 X .25 DP  4-PLACES  .77     19.56         PE70A5011  CAGE CODE   53919



                                                                                                            DWG TITLE






                                                                         1.00  25.40  C  L      2.00  50.80



                                                                                                           R
                                              3.500  88.90  O.C.






                                              3.50  88.90  O.C.    6-32 X .25 DP  2-PLACES                     THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623 Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com
                       .500  12.70
                                                                                             STANDARD TOLERANCES  .XX    ±0.010  .XXX   ±0.005  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES















                                                       PE70A5011  REV 1.0                                              6
   2967   2968   2969   2970   2971   2972   2973   2974   2975   2976   2977